IESNA:LM-63-2002
[TEST]P1383054
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6D-735-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 362W 70CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (156) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.02A 362.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]--
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52041.4
TILT=NONE
156 -1 1 38 11 1 1 1.5000 1.0000 0.0000
1.000 1 362.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
5897.6 5897.6 5838.0 5802.2 5861.8 5969.0 6028.6 6159.7 6386.0 6707.7 7124.7 7565.5 8089.8 8709.3 9400.3 10186.7 11008.8 11795.1 12450.4 
12903.1 13189.1 13284.4 12903.1 11914.2 9674.4 6922.2 6552.8 4730.0 2752.2 1775.2 1227.2 798.3 560.0 440.8 285.9 83.4 23.8 0.0 
5897.6 5861.8 5814.2 5790.3 5826.1 5945.2 6016.7 6159.7 6397.9 6707.7 7112.8 7589.4 8101.7 8709.3 9436.1 10222.4 11044.5 11830.8 12450.4 
12927.0 13224.8 13284.4 12962.7 12033.4 9722.0 7017.5 6552.8 4765.7 2776.0 1799.1 1227.2 881.7 560.0 417.0 274.0 95.3 35.7 0.0 
5897.6 5849.9 5814.2 5802.2 5873.7 6004.8 6147.7 6338.4 6588.6 6957.9 7374.9 7863.4 8375.7 8983.3 9698.2 10472.6 11330.4 12104.9 12819.7 
13355.9 13689.5 13808.6 13570.3 12760.2 10758.6 7756.2 7303.4 5468.6 3193.0 2001.6 1322.5 953.1 726.8 440.8 285.9 119.1 35.7 0.0 
5897.6 5873.7 5849.9 5849.9 5945.2 6123.9 6326.5 6576.7 6886.4 7255.8 7696.6 8173.2 8721.2 9293.1 9972.2 10734.7 11556.8 12426.6 13201.0 
13856.3 14309.0 14535.4 14487.7 13987.3 12760.2 9888.8 9209.7 6993.7 4491.7 2525.8 1608.4 1084.2 762.5 536.1 345.5 131.1 35.7 0.0 
5897.6 5873.7 5885.6 5933.3 6052.4 6266.9 6540.9 6850.7 7196.2 7577.5 8018.3 8506.8 9019.1 9591.0 10234.3 10949.2 11759.4 12605.3 13486.9 
14237.5 14880.9 15297.9 15464.7 15381.3 14749.8 13391.6 12819.7 10091.4 6814.9 4062.8 2096.9 1203.3 762.5 548.1 321.7 131.1 47.7 0.0 
5897.6 5897.6 5945.2 6028.6 6183.5 6421.8 6707.7 7041.3 7422.6 7839.6 8280.4 8745.1 9221.6 9781.6 10389.2 11068.3 11830.8 12629.1 13498.8 
14344.7 15131.1 15774.5 16215.3 16501.2 16501.2 16036.6 15822.1 14714.1 11699.8 6660.1 3633.8 1739.5 1036.5 583.8 297.9 131.1 47.7 0.0 
5897.6 5921.4 5992.9 6123.9 6326.5 6552.8 6838.8 7172.4 7506.0 7899.1 8280.4 8697.4 9174.0 9650.5 10234.3 10853.9 11544.9 12283.6 13022.3 
13832.4 14630.7 15405.1 16108.1 16632.3 17025.5 17228.0 17275.7 17073.1 14880.9 12498.0 7934.9 4181.9 1858.6 762.5 321.7 154.9 71.5 
0.0 
5897.6 5909.5 6004.8 6183.5 6421.8 6672.0 6934.1 7220.0 7506.0 7791.9 8113.6 8471.0 8864.2 9305.0 9805.4 10365.4 11008.8 11676.0 12367.0 
13153.3 13880.1 14606.9 15286.0 15929.3 16548.9 17061.2 17108.9 16513.1 15667.2 15190.7 13415.4 10198.6 4765.7 1251.0 548.1 214.5 
83.4 0.0 
5897.6 5945.2 6064.3 6278.8 6529.0 6791.1 7053.2 7279.6 7494.1 7720.4 7958.7 8232.7 8542.5 8888.0 9316.9 9805.4 10389.2 11032.6 11676.0 
12378.9 13117.6 13832.4 14499.6 15131.1 15750.6 16048.5 15953.2 15095.3 15023.9 14845.1 14988.1 13641.8 7303.4 2490.1 691.0 
238.3 95.3 0.0 
5897.6 5945.2 6064.3 6302.6 6588.6 6874.5 7148.5 7363.0 7565.5 7768.1 7982.5 8197.0 8447.2 8792.7 9209.7 9674.4 10270.1 10889.6 11533.0 
12200.2 12927.0 13606.1 14261.3 14916.6 15536.2 15548.1 15333.6 14463.9 14511.5 14106.5 14571.1 13784.8 6826.9 1215.3 393.2 
178.7 95.3 0.0 
5897.6 5921.4 6076.3 6326.5 6600.5 6886.4 7184.3 7434.5 7601.3 7791.9 8018.3 8232.7 8482.9 8816.5 9221.6 9698.2 10270.1 10937.3 11580.6 
12271.7 12986.5 13677.6 14404.3 15000.0 15607.7 15548.1 15309.8 14463.9 14535.4 14082.6 14535.4 13248.6 6064.3 893.6 357.4 166.8 
95.3 0.0 
